Print Back
The thread 90-degree elbow features female NPT thread connections and is used to change the direction of flow. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free.
Unit of Measure

Specifications

UPC Code

N/A 039923092786

Type

N/A Elbow

Size (Dimensions)

N/A 4

Connection Type

N/A F x F

All Basic Material

N/A PP

Color

N/A Black

Pipe Schedule

N/A 80

Description

N/A 610733 4 THD 90 ELL PPRO

eClass Classification

N/A Black PP Elbows

Net Weight

N/A 2.015 lb