
| UPC Code | N/A 039923091888 | 
| Type of Fitting | N/A Coupling | 
| Size (Dimensions) | N/A 1 1/2 | 
| Fitting Plastic 2-End Connection Type | N/A F x F | 
| All Basic Material | N/A PP | 
| Pipe Schedule | N/A 80 | 
| Description | N/A 610133 1-1/2 THD COUP PPRO | 
| eClass Classification | N/A
                                                                                          Black PP Couplings | 
| Color | N/A Black | 
| Net Weight | N/A 0.255 lb | 
