
| UPC Code | N/A 039923090263 | 
| Type of Fitting | N/A Adapter | 
| Size (Dimensions) | N/A 1 1/4 | 
| Fitting Plastic 2-End Connection Type | N/A Tank x F | 
| All Basic Material | N/A PP | 
| Pipe Schedule | N/A 80 | 
| Description | N/A 6150 1-1/4 TANK ADAPTER PPRO | 
| eClass Classification | N/A
                                                                                          Black PP Adapters | 
| Color | N/A Black | 
| Net Weight | N/A 0.340 lb | 
