Print Back
The Chemtrol® thread flange features a one-piece solid design and a female NPT thread connection. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants (natural) are added to the plastic resin. Chem-more
Unit of Measure

Specifications

UPC Code

039923058805

Type

Flange

Size (Dimensions)

1

Connection Type

F (NPT)

All Basic Material

PP

Pipe Schedule

80

Description

6251-H-3 1 N.PP THD HW FLG

eClass Classification

Natural PP Flanges

Color

Natural

Net Weight

0.238 lb