Print Back
The Chemtrol flush thread reducer bushing features a male NPT thread and a female NPT thread connection used to join piping lengths together. Chemtrol PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants (more
Unit of Measure

Specifications

UPC Code

039923058348

Type of Fitting

Bushing

Size (Dimensions)

3 x 2

Fitting Plastic 2-End Connection Type

M x F

All Basic Material

PP

Pipe Schedule

80

Description

6218-3-4 3 X 2 N.PP TXT BUSH HEX

eClass Classification

Natural PP Bushings

Color

Natural

Net Weight

0.38 lb