
| UPC Code | N/A 039923058331 | 
| Type of Fitting | N/A Bushing | 
| Size (Dimensions) | N/A 2 x 1 1/2 | 
| Fitting Plastic 2-End Connection Type | N/A M x F | 
| All Basic Material | N/A PP | 
| Pipe Schedule | N/A 80 | 
| Description | N/A 6218-3-4 2 X 1-1/2 N.PP TXT BUSH RND | 
| eClass Classification | N/A
                                                                                          Natural PP Bushings | 
| Color | N/A Natural | 
| Net Weight | N/A 0.434 lb | 
