Print Back
The Chem-Pure® thread tee fitting features female NPT thread connections to join piping lengths together. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants are added to the plastic resin. Chem-Pure® natural polypropylene demonstrates excellent chemical resistance properties, including aqueous solutions of acids, alkalis and salts, and a number of organic solvents. Chemtrol® premium line of plastic fittings are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure

Specifications

UPC Code

N/A 039923059086

Type

N/A Tee

Size (Dimensions)

N/A 2

Connection Type

N/A F x F x F

All Basic Material

N/A PP

Color

N/A Natural

Pipe Schedule

N/A 80

Description

N/A 6212-3-3 2 N.PP THD TEE

eClass Classification

N/A Natural PP Tees

Net Weight

N/A 0.67 lb