Print Back
The black PP thread cap features a female NPT thread connection. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications.
Unit of Measure

Specifications

UPC Code

N/A 039923091420

Type

N/A Cap

Size (Dimensions)

N/A 1

Connection Type

N/A F (NPT)

Material

N/A PP

Color

N/A Black

Pipe Schedule

N/A 80

Description

N/A 6117-3 1 THD CAP PPRO FLAT

eClass Classification

N/A Black PP Caps

Weight

N/A 0.092 lb