Print Back
The black PP socket 90-degree elbow features thermo-seal female socket connections to change the direction of flow. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free.
Unit of Measure

Specifications

UPC Code

N/A 039923092540

Type

N/A Elbow

Size (Dimensions)

N/A 3

Connection Type

N/A S x S

All Basic Material

N/A PP

Color

N/A Black

Pipe Schedule

N/A 80

Description

N/A 6107 3 SOC 90 ELL PPRO

eClass Classification

N/A Black PP Elbows

Net Weight

N/A 1.142 lb