Print Back
The tee features solder cups. The fitting allows for a connection to be made in continuous pipeline and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

Specifications

UPC Code

N/A 039923329783

All Type of Item

N/A Fitting

All Special Application

N/A ACR Air Conditioning / Refrigeration; Lead-Free*

Description

N/A 611R 2X2X1 CXCXC TEE WROT

Type

N/A Tee

Connection Type

N/A C x C x C

Nominal Pipe Size

N/A 2 x 2 x 1

Material

N/A Copper

Weight

N/A 0.912 lb