Print Back
The reducing coupling features solder cups. The fitting provides a means of connecting larger size tube to smaller size tube. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limitedmore
Unit of Measure

Specifications

UPC Code

039923301390

All Type of Item

Fitting

All Special Application

CB Cleaned and Bagged for Oxygen Service (Medical Gas)

Description

600R-CB 6X5 CXC REDUCING COUPLING WROT

Global Item Classification Code

10004024, Valves/Fittings - Water

Type

Coupling

Connection Type

C x C

Size

6 x 5

Material

Copper

Nominal Size 1

6

Nominal Size 2

5