Print Back
The reducing coupling features solder cups. The fitting provides a means of connecting larger size tube to smaller size tube. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

Specifications

UPC Code

N/A 039923308047

All Type of Item

N/A Fitting

All Special Application

N/A Lead-Free*; ACR Air Conditioning / Refrigeration

Description

N/A 600R 21/2X11/4 CXC REDUCING COUPLING

Global Item Classification Code

N/A 10004024, Valves/Fittings - Water

Type

N/A Coupling

Connection Type

N/A C x C

Size

N/A 2 1/2 x 1 1/4

Material

N/A Copper

Nominal Size 1

N/A 2 1/2

Nominal Size 2

N/A 1 1/4