
| UPC Code | N/A 039923308009 | 
| All Type of Item | N/A Fitting | 
| All Special Application | N/A Lead-Free*; ACR Air Conditioning / Refrigeration | 
| Description | N/A 600R 21/2X2 CXC REDUCING COUPLING WROT | 
| Global Item Classification Code | N/A 10004024, Valves/Fittings - Water | 
| Type | N/A Coupling | 
| Connection Type | N/A C x C | 
| Size | N/A 2 1/2 x 2 | 
| Material | N/A Copper | 
| Nominal Size 1 | N/A 2 1/2 | 
| Nominal Size 2 | N/A 2 | 
