Print Back
The fitting reducer features a male solder end and solder cup. The fitting provides a means for reducing the size of a line. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

Specifications

UPC Code

N/A 039923320827

All Type of Item

N/A Fitting

All Special Application

N/A Lead-Free*; ACR Air Conditioning / Refrigeration

Description

N/A 600-2 11/4X1 FTGXC FTG REDUCER WROT

Global Item Classification Code

N/A 10004024, Valves/Fittings - Water

Type

N/A Fitting Reducer

Connection Type

N/A Ftg x C

Weight

N/A 0.150 lb

Size

N/A 1 1/4 x 1

Material

N/A Copper

Nominal Size 1

N/A 1 1/4

Nominal Size 2

N/A 1