Print Back
The fitting reducer features a male solder end and solder cup. The fitting provides a means for reducing the size of a line. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limitedmore
Unit of Measure

Specifications

UPC Code

039923320506

All Type of Item

Fitting

All Special Application

Lead-Free*; ACR Air Conditioning / Refrigeration

Description

600-2 1/2X1/4 FTGXC FTG REDUCER WROT

Global Item Classification Code

10004024, Valves/Fittings - Water

Type

Fitting Reducer

Connection Type

Ftg x C

Weight

0.020 lb

Size

1/2 x 1/4

Material

Copper

Nominal Size 1

1/2

Nominal Size 2

1/4