Print Back
The 90-degree elbow features solder cups and a long turn radius. The fitting provides a means of changing the pipeline direction 90 degrees. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

Specifications

UPC Code

N/A 039923316806

All Type of Item

N/A Fitting

All Special Application

N/A ACR Air Conditioning / Refrigeration; Lead-Free*

Description

N/A 607LTR 1/2X1/4 CXC 90 LNG RAD ELBOW WROT

Fitting Bend Angle

N/A 90 Deg (1/4 Bend)

Type

N/A Elbow

Connection Type

N/A C x C

Weight

N/A 0.032 lb

Size

N/A 1/2 x 1/4

Material

N/A Copper