Print Back
The 90-degree elbow features a solder cup, male solder end, and an intermediate radius. The fitting provides a means of changing the pipeline direction 90 degrees. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility,more
Unit of Measure

Specifications

UPC Code

039923315724

All Type of Item

Fitting

All Special Application

ACR Air Conditioning / Refrigeration; Lead-Free*

Description

6072I 1/2 FTGXC 90 INT RAD FTG ELBOW

Fitting Bend Angle

90 Deg (1/4 Bend)

Type

Elbow

Connection Type

Ftg x C

Weight

0.054 lb

Size

1/2

Material

Copper