Print Back
The 90-degree elbow features solder cups and a close rough radius. The fitting provides a means of changing the pipeline direction 90 degrees. It is used when velocity is not a problem. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

Specifications

UPC Code

N/A 039923303257

Type

N/A Elbow

Size

N/A 3/4

Connection Type

N/A C x C

All Type of Item

N/A Fitting

All Special Application

N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas)

Description

N/A 607-CB 3/4 CXC 90 ELBOW WROT

Fitting Bend Angle

N/A 90 Deg (1/4 Bend)

Weight

N/A 0.101 lb

Material

N/A Copper