Print Back

Forged DZR Brass 90° Transition Elbow

Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF/ANSI 61 & 372 NSF/ANSI 14 IGC 319, PS117

Type

N/A Elbow

Size

N/A 1 1/4

Connection Type

N/A Press x ASTM F1960 PEX

Weight

N/A 0.728 lb

Materials

Body Material

N/A Lead Free DZR Brass

O-Ring Material

N/A EPDM

Performance

Maximum Temperature

N/A 250 ºF

Maximum Operating Pressure

N/A 250 psi

Dimensions

A

N/A 2.28 in

B

N/A 2.41 in