Print Back

Forged DZR Brass 90° Transition Elbow

Unit of Measure

Specifications

Industry Standards/Certifications

NSF/ANSI 61 & 372 NSF/ANSI 14 IGC 319, PS117

Type

Elbow

Size

2

Connection Type

Press x ASTM F1807 PEX

Weight

1.653 lb

Materials

Body Material

Lead Free DZR Brass

O-Ring Material

EPDM

Performance

Maximum Temperature

250 ºF

Maximum Operating Pressure

250 psi

Dimensions

A

3.12 in

B

3.53 in