Print Back

Forged DZR Brass Transition Fitting

Unit of Measure

Specifications

Type

Adapter

Size

1

Connection Type

Press x ASTM F1960 PEX

Weight

0.216 lb

Materials

Material

Lead Free DZR Brass

Body Material

EPDM

Performance

Maximum Temperature

250 ºF

Maximum Operating Pressure

250 psi

Dimensions

A

2.33 in