NIBCO
1516 Middlebury Street
Elkhart, IN 46516-4740
Phone:
574.295.3000 •
Fax:
800.234.0557
Email:
info@nibco.com
•
Web site:
www.nibco.com
Print
Back
All Categories
>
Fittings
>
Metal Fittings
>
Metal Pressure Fittings
>
3680W Series - Forged DZR Brass Transition Fitting
> Material Number H-16804W
Material Number H-16804W, 1" - Press x ASTM F1807 PEX
Forged DZR Brass Transition Fitting
Unit of Measure
Imperial
Metric
Both
Specifications
|
Materials
|
Performance
|
Dimensions
Specifications
Type
N/A
Adapter
Size
N/A
1
Connection Type
N/A
Press x ASTM F1807 PEX
Weight
N/A
0.157 lb
Materials
Material
N/A
Lead Free DZR Brass
Body Material
N/A
EPDM
Performance
Maximum Temperature
N/A
250 ºF
Maximum Operating Pressure
N/A
250 psi
Dimensions
A
N/A
1.96 in