Print Back
The trap adapter features a solder cup and slip joint connection. The fitting provides a means for adapting a solder connection to a slip joint connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

Specifications

UPC Code

N/A 039923461148

All Type of Item

N/A Fitting

All Special Application

N/A DWV Drain / Waste / Vent

Description

N/A 901-7R 11/2X11/4OD CXSJ DWV TRAP ADAPTER

Type

N/A Adapter

Connection Type

N/A C x SJ

Weight

N/A 0.241 lb

Size

N/A 1 1/2 x 1 1/4

Material

N/A Copper