Print Back
The soil adapter features a solder cup and spigot end. The fitting is designed to adapt copper tube to cast iron soil pipe. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

Specifications

UPC Code

N/A 039923471949

All Type of Item

N/A Fitting

All Special Application

N/A DWV Drain / Waste / Vent

Description

N/A 805 3 CXSPG DWV SOIL PIPE ADAPT CAST

Type

N/A Adapter

Connection Type

N/A C x Spigot

Weight

N/A 1.625 lb

Size

N/A 3

Material

N/A Bronze