Print Back
The P-Trap features a solder x slip joint connection and union joint. The fitting provides a water seal, preventing unwanted gases to enter the dwelling. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

Specifications

UPC Code

N/A 039923498861

All Type of Item

N/A Fitting

All Special Application

N/A DWV Drain / Waste / Vent

Description

N/A 892 2 CXSJ DWV PTRAP W/UJ LA PATRN CAST

Type

N/A Trap

Connection Type

N/A C x SJ

Weight

N/A 2.628 lb

Size

N/A 2

Material

N/A Bronze