Print Back
The valve's ductile iron disc is encapsulated with EPDM material to create a tight seal. With the built-in O-ring seals no gaskets are required between mating flanges. The valve is easy to install but cannot be used as an isolation valve. Please refer to Chemtrol technical data sheets, valve selection guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 exhibits excellent corrosion resistance properties and has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping systems. Chemtrol® Corzan® CPVC valves are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure

Specifications

UPC Code

N/A 039923406996

Type

N/A Butterfly Valve

Connection Type

N/A Wafer

Valve Size

N/A 8

Material

N/A CPVC

Seal Material

N/A EPDM Rubber

Description

N/A W51BGE3 8 MODC BFV LVERHDL CPVC/EPDM-NSF

Valve Operator

N/A Lever-Lock Handle

eClass Classification

N/A CPVC Sch 80 Butterfly Valves

All Type of Item

N/A Valve

Weight

N/A 18.285 lb