Print Back
The Chemtrol® thermoplastic ball valve can be easily joined with the socket end connections. Please refer to Chemtrol technical data sheets, valve selection guides and catalogs for engineering and installation information. PVC Schedule 80 exhibits excellent corrosion resistance properties and has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping systems. Chemtrol® PVC valves are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure

Specifications

UPC Code

N/A 039923760784

Type

N/A Ball Valve

Valve Size

N/A 2

Connection Type

N/A S Socket x S Socket

Material

N/A PVC

Desription

N/A S45CE-E 2 SOC PVC BALL VALVE

Valve Operator

N/A T-Handle

eClass Classification

N/A PVC Sch 80 Ball Valves

Color

N/A Dark Grey

Weight

N/A 1.497 lb