Print Back
The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. No disruption or length change of connected piping is required. The valve can be easily joined with the socket end connections. Please refer to Chemtrol technical data sheets, valve selection guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC valves are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure

Specifications

UPC Code

N/A 039923747334

Type

N/A Ball Valve

Valve Size

N/A 2

Connection Type

N/A S Socket x S Socket

Material

N/A CPVC

Description

N/A S51M3-V 2 SOC TU MULTI BV FKM CPVC

Valve Operator

N/A Direct Handle

eClass Classification

N/A CPVC Multiport and Diverter Valves

Color

N/A Light Grey

Weight

N/A 6.916 lb