Print Back
The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. The valve can be easily joined with the flanged end connections. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball check valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure

Specifications

UPC Code

N/A 039923751515

Type

N/A Check Valve

Valve Size

N/A 3/4

Connection Type

N/A Flg x Flg

Material

N/A PP

Description

N/A F61BC-V 3/4 FLG BALLCHK PPRO/FKM

eClass Classification

N/A Black PP Ball-Check Valves

Color

N/A Black

Weight

N/A 0.893 lb