Print Back
The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. The valve can be easily joined with the universal socket and threaded end connections. Please refer to Chemtrol technical data sheets, valve selection guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC valves are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball check valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure

Specifications

UPC Code

N/A 039923744180

Type

N/A Check Valve

Valve Size

N/A 1 1/2

Connection Type

N/A Universal (S & F) x Universal (S & F)

Material

N/A CPVC

Description

N/A U51BC-V 11/2 TU BALL CK FKM CPVC

eClass Classification

N/A CPVC Sch 80 Ball-Check Valves

Color

N/A Light Grey

Weight

N/A 2.869 lb