Print Back
The valve is easy to install but cannot be used as an isolation valve. Please refer to Chemtrol technical data sheets, valve selection guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC valves are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure

Specifications

UPC Code

N/A 039923353566

Type

N/A Butterfly Valve

Valve Size

N/A 3

Connection Type

N/A Wafer

Material

N/A CPVC

Disc Material

N/A Plastic - NIBCO - CPVC - Light Gray

Description

N/A W51BF-E-GO 3 BFV GEAR OP EPDM CPVC

Valve Operator

N/A Gear Operator

eClass Classification

N/A CPVC Sch 80 Butterfly Valves

All Type of Item

N/A Valve

Weight

N/A 6.567 lb