Print Back
The NIBCO® three-way bronze globe, 400 PSI WWP, valve features a screw-in bonnet with integral seat and renewable seat disc of Buna-N material. It is equipped with female threaded ends for ease of installation. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most specified, versatile and economical valve option in fire protection applications. NIBCO® globe valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923630735

Type

N/A Globe Valve

Valve Size

N/A 1/4

Connection Type

N/A T -- Female NPT Thread (FIPT)

Material

N/A Bronze

Valve Operator

N/A Standard Handwheel

Description

N/A KT291W3 1/4 SIDE OUTLET GLOBE

Turns/Operation

N/A Multi-Turn

Weight

N/A 0.405 lb