Print Back
The NIBCO® Class 125 cast iron flanged angle valve is recommended for service in commercial and industrial applications, including hot and cold water, HVAC, steam, compressed air, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923701602

Type

N/A Angle Valve

Valve Size

N/A 2 1/2

Connection Type

N/A F -- Flanged

Material

N/A Cast Iron

Cv Coefficient

N/A 87.5

Valve Operator

N/A Standard Handwheel

Description

N/A F818B 2 1/2 FLG ANGLE CAST IRON

eClass Classification

N/A Cast Iron Angle Valves

Turns/Operation

N/A Multi-Turn

Weight

N/A 50.344 lb