
| UPC Code | N/A 039923701596 | 
| Type | N/A Angle Valve | 
| Valve Size | N/A 2 | 
| Connection Type | N/A F -- Flanged | 
| Material | N/A Cast Iron | 
| Cv Coefficient | N/A 56.25 | 
| Valve Operator | N/A Standard Handwheel | 
| Description | N/A F818B 2 FLG ANGLE CAST IRON | 
| eClass Classification | N/A Cast Iron Angle Valves | 
| Turns/Operation | N/A Multi-Turn | 
| Weight | N/A 29.872 lb | 
