
| UPC Code | N/A 039923700612 | 
| Type | N/A Globe Valve | 
| Valve Size | N/A 10 | 
| Connection Type | N/A F -- Flanged | 
| Material | N/A Cast Iron | 
| Valve Operator | N/A Standard Handwheel | 
| Description | N/A F718B 10 FLG GLOBE CAST IRON | 
| eClass Classification | N/A Cast Iron Globe Valves | 
| Turns/Operation | N/A Multi-Turn | 
| Weight | N/A 585.798 lb | 
