Print Back
The NIBCO® iron globe valve has flanged end connections for ease of installation. This valve features renewable seat and disc. The bolted bonnet makes the valve convenient to maintain. Because of its seat and disc arrangement this valve is ideal for throttling or regulating flow. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® globe valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923700582

Type

N/A Globe Valve

Valve Size

N/A 5

Connection Type

N/A F -- Flanged

Material

N/A Cast Iron

Valve Operator

N/A Standard Handwheel

Description

N/A F718B 5 FLG GLOBE CAST IRON

eClass Classification

N/A Cast Iron Globe Valves

Turns/Operation

N/A Multi-Turn

Weight

N/A 139.633 lb