Print Back
The NIBCO® bronze globe valve is recommended for bi-directional service in commercial and industrial applications, including hot and cold water, HVAC, steam, compressed air, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® globe valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923355478

Type

N/A Globe Valve

Valve Size

N/A 1 1/4

Connection Type

N/A T -- Female NPT Thread (FIPT)

Material

N/A Bronze

Valve Operator

N/A Standard Handwheel

Description

N/A T211YSTP 1 1/4 GLOBE W/SOLID PTFE PACK

eClass Classification

N/A Bronze Globe Valves

Turns/Operation

N/A Multi-Turn

Weight

N/A 3.793 lb