Print Back
The NIBCO® bronze Class 125 valve features a screw-in bonnet with integral seat and renewable seat disc. The seat disc is available in PTFE. It is equipped with female threaded ends for ease of installation. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most versatile and economical valve option in irrigation applications. NIBCO® valves are backed by the NIBCO 5-year 125%more
Unit of Measure

Specifications

UPC Code

039923626394

Type

Globe Valve

Valve Size

3/4

Connection Type

T -- Female NPT Thread (FIPT)

Material

Bronze

Valve Operator

Cross Handwheel

Description

T211YK 3/4 THD 125# GLOBE W/CROSS HDLE

eClass Classification

Bronze Globe Valves

Turns/Operation

Multi-Turn

Weight

1.603 lb