
| UPC Code | N/A 039923628541 | 
| Type | N/A Globe Valve | 
| Valve Size | N/A 1 | 
| Connection Type | N/A S -- Female Solder Cup | 
| Material | N/A Bronze | 
| Valve Operator | N/A Standard Handwheel | 
| Description | N/A S235YSTP 1 GLOBE W/SOLID PTFE PACK | 
| eClass Classification | N/A Bronze Globe Valves | 
| Turns/Operation | N/A Multi-Turn | 
| Weight | N/A 3.348 lb | 
