Print Back
The NIBCO® bronze globe valve features a union bonnet with integral seat and renewable PTFE seat disc. It is equipped with solder ends for ease of installation. The globe valve is used for throttling or regulating flow. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® globe valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923627384

Type

N/A Globe Valve

Valve Size

N/A 1/4

Connection Type

N/A S -- Female Solder Cup

Material

N/A Bronze

Valve Operator

N/A Standard Handwheel

Description

N/A S235Y 1/4 CXC 150# GLOBE BRZ W/PTFE SEAT

eClass Classification

N/A Bronze Globe Valves

Turns/Operation

N/A Multi-Turn

Weight

N/A 1.048 lb