Print Back
The NIBCO® bronze angle valve is recommended for service in commercial and industrial applications, including hot and cold water, HVAC, steam, compressed air, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923631039

Type

N/A Angle Valve

Valve Size

N/A 3/8

Connection Type

N/A S -- Female Solder Cup

Material

N/A Bronze

Cv Coefficient

N/A 2.75

Valve Operator

N/A Standard Handwheel

Description

N/A S311Y 3/8 CXC 125# ANGLE GLOBE W/PTFE

eClass Classification

N/A Bronze Angle Valves

Turns/Operation

N/A Multi-Turn

Weight

N/A 0.815 lb