Print Back
The ductile iron outside screw and yoke (OS&Y) globe valve features Class 150 raised face end connections for easy installation and accessibility. This valve features renewable seat and disc. The bolted bonnet makes the valve convenient to maintain. Because of its seat and disc arrangement the valve is ideal for throttling or regulating flow. With its ductility, this valve displays higher physical properties than standard grey cast iron. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® globe valves are backed by the NIBCO 5-year 125% limited warranty
Unit of Measure

Specifications

UPC Code

N/A 039923392015

Type

N/A Globe Valve

Valve Size

N/A 2

Connection Type

N/A F -- Flanged

Material

N/A Ductile Iron

Valve Operator

N/A Standard Handwheel

Description

N/A F73831FF 2 GLOBE W/FF FLG DI

eClass Classification

N/A Ductile & Alloy Iron Globe Valves

Turns/Operation

N/A Multi-Turn

Weight

N/A 32.397 lb