Print Back
The NIBCO® resilient wedge ductile iron gate valve features mechanical joint end connections for easy installation and accessibility. Non-rising stem gate valves are recommended when positive shutoff is required and where space is a premium. These valves may be operated with a hand-wheel. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for one of the most versatile and economical valve option in irrigation, commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923366771

Type

N/A Gate Valve

Valve Size

N/A 4

Connection Type

N/A MJ - Mechanical Joint

Seat Material

N/A EPDM Rubber

Material

N/A Ductile Iron

Description

N/A MJ-619-RWS 4 LF MJ GATE VLV W/HW300

Valve Operator

N/A Standard Handwheel

Turns/Operation

N/A Multi-Turn

Weight

N/A 72.750 lb