Print Back
The NIBCO® threaded cast iron gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923697769

Type

N/A Gate Valve

Valve Size

N/A 4

Material

N/A CI Cast Iron

Description

N/A T619 4 THD GATE VALVE CAST IRON

Turns/Operation

N/A Multi-Turn

Seat/Seal Material

N/A Bronze

Connection Type

N/A T -- Female NPT Thread (FIPT)

Valve Gate Stem Design

N/A NRS - Non-Rising Stem

Valve Multi-Turn Bonnet Design

N/A Bolted Bonnet

Valve Operator

N/A Standard Handwheel

Weight

N/A 62.573 lb