Print Back
The solid wedge, integral seats and bi-directional service make the gate valve a good choice for a broad range of services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923309884

Type

N/A Gate Valve

Valve Size

N/A 3/4 in

Material

N/A Lead Free Silicon Bronze

Description

N/A T113-LF 3/4 THD 300 CWP NRS GATE BRZ

Turns / Operation

N/A Multi-Turn

Seat / Seal Material

N/A Bronze

Connection Type

N/A T -- Female NPT Thread (FIPT)

Operation Type

N/A Standard Handwheel

Weight

N/A 1.100 lb