Print Back
The NIBCO® bronze gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, compressed air, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® gate valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923614186

Type

N/A Gate Valve

Valve Size

N/A 1 1/2 in

Material

N/A BRZ Cast Bronze

Description

N/A T113 11/2 THD 125# NRS GATE BRZ

Turns / Operation

N/A Multi-Turn

Seat / Seal Material

N/A Bronze

Connection Type

N/A T -- Female NPT Thread (FIPT)

Valve Gate Stem Design

N/A NRS - Non-Rising Stem

Valve Multi-Turn Bonnet Design

N/A Screw-in Bonnet

Operation Type

N/A Standard Handwheel

Weight

N/A 3.508 lb