Print Back
The NIBCO® flanged ductile iron gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923698551

Type

N/A Gate Valve

Valve Size

N/A 2

Connection Type

N/A F -- Flanged

Seat Material

N/A Bronze

Material

N/A Ductile Iron

Description

N/A F63731 2 OS&Y FLG GATE DI

Valve Operator

N/A Standard Handwheel

Turns/Operation

N/A Multi-Turn

Weight

N/A 40.972 lb