Print Back
The NIBCO® cast iron gate valve features a Class 125 flanged, flat face end connection for easy installation and accessibility. These valves are Underwriters Listed and FM Approved for fire protection systems as system control valves. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical, fire protection and industrial applications. NIBCO® pressure rated valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923695901

Type

N/A Gate Valve

Valve Size

N/A 8

Connection Type

N/A F -- Flanged

Material

N/A Cast Iron

Valve Operator

N/A Square Operating Nut

Description

N/A F609 8 FLG UL/FM GATE CI

Turns/Operation

N/A Multi-Turn

Weight

N/A 277.005 lb