Print Back
The NIBCO® bronze gate valve may be used in commercial, industrial and general utility services, where the need for draining lines is necessary. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® gate valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923616562

Type

N/A Gate Valve

Valve Size

N/A 1/2

Connection Type

N/A T-HC -- Female NPT Thread (FIPT) x Hose Cap & Chain

Seat Material

N/A Bronze

Material

N/A Bronze

Description

N/A T113HC 1/2 HOSE END W/CAP

Valve Operator

N/A Standard Handwheel

Turns/Operation

N/A Multi-Turn

Weight

N/A 1.520 lb