Print Back
The NIBCO® bronze gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, compressed air, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® gate valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923613240

Type

N/A Gate Valve

Valve Size

N/A 1/2

Connection Type

N/A T -- Female NPT Thread (FIPT)

Seat Material

N/A Bronze

Material

N/A Bronze

Description

N/A T111K 1/2 GATE W/ CROSS HW

Valve Operator

N/A Cross Handwheel

Turns/Operation

N/A Multi-Turn

Weight

N/A 0.744 lb